Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kôd motora Broj cilindara
1.0
07/86 - 09/90
50/37
Benzin
988
E10S
4
1.3
06/86 - 10/88
60/44
Benzin
1269
E13S
4
1.4
10/88 - 09/90
82/60
Benzin
1392
GA14S
4
1.4 LX
01/89 - 08/91
75/55
Benzin
1392
GA14S
4
1.5
06/86 - 10/88
71/52
Benzin
1487
E15S
4
1.6
06/86 - 10/88
84/62
Benzin
1597
E16S
4
1.6
02/87 - 10/88
120/88
Benzin
1597
GA16DE
4
1.6 4WD
09/86 - 12/88
72/53
Benzin
1597
E16i
4
1.6 4x4
07/86 - 10/88
90/66
Benzin
1597
E16I
4
1.6 GTI 16V
06/87 - 05/89
110/81
Benzin
1598
CA16D
4
1.6 i
06/86 - 10/90
73/54
Benzin
1597
E16i
4
1.6 i
07/87 - 09/91
76/56
Benzin
1598
16LF
4
1.6 i 12V
06/86 - 10/90
90/66
Benzin
1597
GA16i
4
1.7 D
06/86 - 01/91
54/40
Dizel
1681
CD17
4
1.8 GTI 16V
01/89 - 06/91
125/92
Benzin
1809
CA18D
4