Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Fuel Type Displacement [cc] Engine Code Number of Cylinders
1.3
07/86 - 04/90
60/44
Petrol
1296
E3
4
1.3
01/86 - 06/87
68/50
Petrol
1324
B335
4
1.3
01/86 - 06/87
71/52
Petrol
1324
B335
4
1.5
01/87 - 05/89
73/54
Petrol
1498
  • B5
  • B50
  • B53
4
1.5
05/86 - 05/89
75/55
Petrol
1490
  • B50
  • B53
  • E5
4
1.5
09/89 - 09/91
75/55
Petrol
1498
B5
4
1.5 LX
01/86 - 06/87
68/50
Petrol
1490
E5
4
1.6
09/87 - 10/89
73/54
Petrol
1597
B68
4
1.6
09/86 - 12/89
83/61
Petrol
1598
4
1.6
09/86 - 10/95
86/63
Petrol
1598
  • B6 (SOHC)
  • B65M
  • B6E
4
1.6
09/92 - 10/95
86/63
Petrol
1597
B65M
4
1.6 4x4
05/90 - 03/93
86/63
Petrol
1598
  • B65M
  • B6E
4
1.7 D
11/86 - 08/87
54/40
Diesel
1720
PN26
4
1.7 D
10/89 - 03/93
56/41
Diesel
1720
  • PN26
  • PN54
4
1.7 D
11/86 - 10/89
57/42
Diesel
1720
  • PN26
  • PN54
4
1.8
09/92 - 10/98
125/92
Petrol
1840
BPF1
4