Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Polttoaine Displacement [cc] Moottorinumero Sylinteriluku
1.3 N (C25, D25)
01/86 - 12/89
60/44
Bensiini
1297
13 N
4
1.3 S (C25, D25)
01/86 - 12/89
75/55
Bensiini
1297
13 S
4
1.4 i (C25, D25)
08/91 - 07/94
60/44
Bensiini
1389
C 14 NZ
4
1.4 S (C25, D25)
07/89 - 08/91
75/55
Bensiini
1389
14 NV
4
1.6 (C25, D25)
09/86 - 12/91
82/60
Bensiini
1598
16 SV
4
1.6 D (C25, D25)
01/86 - 12/89
54/40
Diesel
1598
16 DA
4
1.6 i (C25, D25)
08/91 - 07/94
75/55
Bensiini
1598
C 16 NZ
4
1.7 D (C25, D25)
01/89 - 07/94
57/42
Diesel
1700
17 D
4
1.7 D (C25, D25)
07/92 - 07/94
60/44
Diesel
1700
17 DR
4