Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Polttoaine Displacement [cc] Moottorinumero Sylinteriluku
1.9 D
04/98 - 04/02
68/50
Diesel
1905
DJY
4
1.9 D
03/94 - 04/02
69/51
Diesel
1929
230 A2.000
4
1.9 TD
03/94 - 04/02
82/60
Diesel
1929
230 A3.000
4
1.9 TD
04/98 - 04/02
90/66
Diesel
1905
DHX (XUD9TF/L)
4
1.9 TD CAT
08/94 - 04/02
80/59
Diesel
1929
230 A4.000
4
2.0
03/94 - 04/02
109/80
Bensiini
1998
RFW
4
2.0 4x4
11/94 - 04/02
109/80
Bensiini
1998
RFW
4
2.0 JTD
10/01 - 04/02
84/62
Diesel
1997
RHV (DW10)
4
2.5 D
03/94 - 04/02
84/62
Diesel
2500
8140.67
4
2.5 D 4x4
03/94 - 04/02
84/62
Diesel
2500
8140.67
4
2.5 TDI
03/94 - 04/02
109/80
Diesel
2500
8140.47R
4
2.5 TDI
03/94 - 04/02
116/85
Diesel
2500
8140.47
4
2.5 TDI 4x4
05/98 - 04/02
116/85
Diesel
2500
8140.47
4
2.8 D
05/98 - 04/02
87/64
Diesel
2800
8140.63
4
2.8 D 4x4
08/98 - 04/02
87/64
Diesel
2800
8140.63
4
2.8 JTD
11/00 - 04/02
128/94
Diesel
2798
8140.43S
4
2.8 JTD 4x4
11/00 - 04/02
128/94
Diesel
2798
8140.43S
4
2.8 TDI
10/97 - 04/02
122/90
Diesel
2800
8140.43
4
2.8 TDI 4x4
06/99 - 04/02
122/90
Diesel
2800
8140.43
4