Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Polttoaine Displacement [cc] Moottorinumero Sylinteriluku
1.2 TCe 125
10/13 - 01/18
125/92
Bensiini
1197
  • H5F 404
  • H5F 408
4
1.2 TCe 125 4x4
06/15 - 01/18
125/92
Bensiini
1197
H5F 410
4
1.5 dCi
04/10 - 01/18
86/63
Diesel
1461
  • K9K 796
  • K9K 830
4
1.5 dCi
10/10 - 01/18
90/66
Diesel
1461
  • K9K 612
  • K9K 884
  • K9K 892
4
1.5 dCi
06/10 - 01/18
107/79
Diesel
1461
K9K 896
4
1.5 dCi
08/13 - 01/18
109/80
Diesel
1461
  • K9K 658
  • K9K 666
  • K9K 667
  • K9K 856
  • K9K 858
4
1.5 dCi
08/13 - 01/18
110/81
Diesel
1461
  • K9K 658
  • K9K 856
  • K9K 858
  • K9K 898
4
1.5 dCi 4x4
10/10 - 01/18
90/66
Diesel
1461
  • K9K 884
  • K9K 894
4
1.5 dCi 4x4
08/13 - 01/18
109/80
Diesel
1461
  • K9K 658
  • K9K 856
  • K9K 858
  • K9K 898
4
1.5 dCi 4x4
10/10 - 01/18
110/81
Diesel
1461
  • K9K 856
  • K9K 858
  • K9K 898
4
1.6 16V
04/10 - 01/18
105/77
Bensiini
1598
  • K4M 690
  • K4M 696
4
1.6 16V 4x4
06/10 - 01/18
105/77
Bensiini
1598
K4M 606
4
1.6 16V Hi-Flex
08/10 - 01/18
105/77
Bensiini/etanoli
1598
K4M 696
4
1.6 16V LPG
04/11 - 01/18
105/77
Bensiini/nestekaasu (LPG)
1598
  • K4M 616
  • K4M 642
4
1.6 SCe 115
06/15 - 01/18
115/84
Bensiini
1598
  • H4M 438
  • H4M 738
4
1.6 SCe 115 4x4
06/15 - 01/18
115/84
Bensiini
1598
  • H4M 430
  • H4M 730
  • H4M 738
4
1.6 SCe 115 LPG
06/15 - 01/18
115/84
Bensiini/etanoli
1598
H4M 740
4