Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Kütuseliik Displacement [cc] Mootori kood Silindriarv
318 i
12/84 - 08/88
102/75
Bensiin
1766
M10 B18 (184KA)
4
318 is
09/89 - 08/91
136/100
Bensiin
1796
M42 B18 (184S1)
4
325 2.7
01/85 - 08/87
129/95
Bensiin
2693
M20 B27 (276KB)
6
325 i
12/86 - 06/91
170/125
Bensiin
2494
  • M20 B25 (256E1)
  • M20 B25 (256E2)
  • M20 B25 (256EX)
  • M20 B25 (256K1)
6
325 i X
12/86 - 08/91
170/125
Bensiin
2494
  • M20 B25 (256E1)
  • M20 B25 (256E2)
  • M20 B25 (256EX)
  • M20 B25 (256K1)
6
325 i X
03/86 - 12/87
171/126
Bensiin
2494
  • M20 B25 (256E1)
  • M20 B25 (256E2)
  • M20 B25 (256EX)
  • M20 B25 (256K1)
6
325es 2.7
10/83 - 12/88
122/90
Bensiin
2693
  • M20 B27 (276KA)
  • M20 B27 (276KB)
6
M3 2.3
07/86 - 06/91
195/143
Bensiin
2303
  • S14 B23 (234EA)
  • S14 B23 (234S1)
  • S14 B23 (234S2)
4