Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Fuel Type Displacement [cc] Engine Code Number of Cylinders
1.4 16V
03/05 - 03/13
95/70
Petrol
1399
L14(85CUL4)
4
1.4 LPG
01/05 - 12/12
94/69
Petrol/Liquified Petroleum Gas (LPG)
1399
L14(85CUL4)
4
1.6
03/05 -
109/80
Petrol
1598
  • L44(96CUL4)
  • LXT
4
1.8
03/05 - 12/09
91/67
Petrol
1796
LDA
4
1.8
08/05 - 12/11
121/89
Petrol
1796
LDA
4
1.8
03/05 -
122/90
Petrol
1796
LDA
4
2.0 D
01/07 -
121/89
Diesel
1991
LMN
4