Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Fuel Type Displacement [cc] Engine Code Number of Cylinders
1.6 All-wheel Drive (SE 416)
07/88 - 12/91
82/60
Petrol
1589
G16A (8V)
4
1.6 All-wheel Drive (TA, TA01, SE416)
07/88 - 03/98
80/59
Petrol
1590
G16A (8V)
4
1.6 i 16V All-wheel Drive (ET, TA02, SE416)
07/90 - 03/98
97/71
Petrol
1590
G16B
4
1.9 D All-wheel Drive (SE 419TD)
01/95 - 03/98
68/50
Diesel
1905
XUD9A
4
1.9 D All-wheel Drive (SE 419TD)
08/96 - 03/98
75/55
Diesel
1905
XUD9SD
4
2.0 16V All-wheel Drive (SV420)
12/96 - 03/98
132/97
Petrol
1995
J20A
4
2.0 TD All-wheel Drive (SV 420D)
12/94 - 03/98
71/52
Diesel
1998
RF
4
2.0 TD Intercooler All-wheel Drive (SV 420D)
12/95 - 03/98
87/64
Diesel
1998
RF
4
2.0 V6 24V All-wheel Drive (SV620)
12/94 - 03/98
136/100
Petrol
1998
H 20 A
6
2.5 V6 24V All-wheel Drive (FT)
12/95 - 03/98
160/118
Petrol
2493
H 25 A
6