Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Fuel Type Displacement [cc] Engine Code Number of Cylinders
1.6
03/86 - 06/90
83/61
Petrol
1598
CA16S
4
1.6
12/85 - 02/90
90/66
Petrol
1598
CA16S
4
1.8
05/86 - 09/90
83/61
Petrol
1809
CA18N
4
1.8
11/86 - 04/90
90/66
Petrol
1809
CA18S
4
1.8 i 16V (RLT72)
02/89 - 12/90
129/95
Petrol
1809
CA18D
4
1.8 Turbo
12/85 - 05/90
135/99
Petrol
1809
CA18T
4
2.0 (T12)
12/85 - 12/87
102/75
Petrol
1974
CA20S
4
2.0 D (SLT72, T12)
03/86 - 12/90
67/49
Diesel
1952
LD20
4
2.0 i
09/88 - 09/90
115/85
Petrol
1974
CA20E
4
2.0 i (HLT72, T12)
12/85 - 12/90
105/77
Petrol
1974
  • CA20E
  • CA20S
4
2.0 LX
12/85 - 02/90
90/66
Petrol
1974
CA20S
4