Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Fuel Type Displacement [cc] Engine Code Number of Cylinders
2.0
03/16 -
249/183
Petrol
1969
B 4204 T20
4
2.0 D3
03/16 -
150/110
Diesel
1969
  • D 4204 T16
  • D 4204 T9
4
2.0 D4
09/18 -
163/120
Diesel
1969
D 4204 T7
4
2.0 D4
03/16 -
190/140
Diesel
1969
D 4204 T14
4
2.0 D4 AWD
03/16 -
190/140
Diesel
1969
D 4204 T14
4
2.0 D5 AWD
03/16 -
235/173
Diesel
1969
D 4204 T23
4
2.0 Hybrid AWD
10/17 -
320/235
Petrol/Electric
1969
B 4204 T35
4
2.0 T4
10/17 -
190/140
Petrol
1969
B 4204 T31
4
2.0 T4 Polestar
06/19 -
210/155
Petrol
1969
B 4204 T31
4
2.0 T5
10/17 -
250/184
Petrol
1969
B 4204 T26
4
2.0 T5
03/16 -
254/187
Petrol
1969
B 4204 T23
4
2.0 T5 AWD
01/18 -
254/187
Petrol
1969
B 4204 T23
4
2.0 T5 Drive-E Polestar
10/17 -
253/186
Petrol
1969
B 4204 T26
4
2.0 T5 Drive-E Polestar
03/16 -
261/192
Petrol
1969
B 4204 T23
4
2.0 T6 AWD
10/17 -
310/228
Petrol
1969
B 4204 T29
4
2.0 T6 AWD
03/16 -
320/235
Petrol
1969
B 4204 T27
4
2.0 T6 Drive-E Polestar AWD
10/17 -
326/240
Petrol
1969
B 4204 T29
4
2.0 T8 Hybrid AWD
04/18 -
303/223
Petrol/Electric
1969
B 4204 T34
4
2.0 T8 Hybrid Polestar AWD
01/19 -
317/233
Petrol/Electric
1969
B 4204 T34
4
D4 Drive-E Polestar AWD
03/16 -
200/147
Diesel
1969
D 4204 T14
4
T6 Drive-E Polestar AWD
03/16 -
334/246
Petrol
1969
B 4204 T27
4