Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Fuel Type Displacement [cc] Engine Code Number of Cylinders
2.0
08/74 - 07/76
82/60
Petrol
1986
B 20 A
4
2.0
09/74 - 12/75
82/60
Petrol
1990
4
2.0
08/76 - 07/79
90/66
Petrol
1986
B 19 A
4
2.0
09/78 - 08/83
97/71
Petrol
1986
  • B 19 A
  • B 19 K
4
2.0
08/84 - 12/93
101/74
Petrol
1986
B 19 E
4
2.0
08/84 - 07/85
103/76
Petrol
1986
B 200 K
4
2.0
09/88 - 12/93
111/82
Petrol
1986
  • B 19 E
  • B 200 F
4
2.0
09/84 - 12/93
121/89
Petrol
1986
B 200 E
4
2.0
10/82 - 08/84
136/100
Petrol
1986
B 19 ET
4
2.1
08/74 - 07/75
97/71
Petrol
2127
B 21 A
4
2.1
09/83 - 12/84
98/72
Petrol
2127
B 21 A
4
2.1
08/75 - 08/84
100/74
Petrol
2127
B 21 A
4
2.1
09/75 - 12/77
102/76
Petrol
2127
B 21 A
4
2.1
09/77 - 12/78
104/77
Petrol
2127
B 21 A
4
2.1
08/80 - 07/84
107/79
Petrol
2127
B 21 A
4
2.1
09/79 - 12/81
109/80
Petrol
2127
B 21 F
4
2.1
08/74 - 09/83
122/90
Petrol
2127
B 21 E
4
2.1
09/75 - 12/79
124/91
Petrol
2127
B 21 E
4
2.1
09/80 - 12/85
156/115
Petrol
2127
B 21 ET
4
2.1 Turbo
08/80 - 07/84
155/114
Petrol
2127
B 21 ET
4
2.3
08/84 - 07/86
110/81
Petrol
2316
B 230 A
4
2.3
08/80 - 07/84
112/82
Petrol
2316
B 23 A
4
2.3
08/86 - 07/87
113/83
Petrol
2315
B 230 F
4
2.3
09/81 - 12/83
114/84
Petrol
2316
B 230 F
4
2.3
08/86 - 12/88
115/85
Petrol
2316
B 230 K
4
2.3
08/83 - 07/85
131/96
Petrol
2316
B 230 E
4
2.3
08/84 - 12/89
133/98
Petrol
2316
B 23 E
4
2.3
08/80 - 07/83
136/100
Petrol
2316
  • B 23 E
  • B 23 F
4
2.3
08/78 - 07/80
140/103
Petrol
2316
B 23 E
4
2.3 i Cat
08/86 - 07/93
115/85
Petrol
2316
B 230 F
4
2.4 D
09/81 - 12/84
83/61
Diesel
2383
D 24
6
2.4 Diesel
08/87 - 08/93
79/58
Diesel
2383
D 24
6
2.4 Diesel
08/78 - 07/85
82/60
Diesel
2383
D 24
6
2.7 GLT6
08/79 - 07/80
141/104
Petrol
2664
B 27 E
6
2.8
10/82 - 09/84
155/114
Petrol
2849
B 28 E
6